IESNA:LM-63-2002
[TEST]P1055660
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DR-S775D835-X4F0-XX-UDD-F-S
[LUMINAIRE]DEFINE 3, SILVER 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3500K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1467
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 26.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1055 1046 1040 1032 1020 1005 987 967 943 917
888 858 826 791 757 721 685 647 609 571
531 493 453 416 376 338 299 260 219 180
143 110 77 47 20 3 0
1055 1059 1051 1039 1022 998 971 940 905 868
828 785 741 693 645 597 548 499 450 401
354 307 262 216 175 137 101 73 55 39
24 14 8 5 3 1 0
1055 1048 1036 1014 983 947 904 855 800 742
679 617 556 493 434 377 323 272 223 180
141 110 92 76 60 46 34 26 20 15
11 8 6 4 3 1 0
1055 1049 1032 1001 960 909 851 786 714 640
566 496 428 365 307 256 206 164 131 113
96 79 64 50 39 31 25 20 16 13
10 8 6 4 3 1 0
1055 1049 1033 999 952 894 831 762 681 603
530 459 390 327 273 218 174 139 121 103
86 70 56 44 35 28 23 19 15 12
9 7 5 4 2 1 0
